ROHM Product Detail

DTC024XM
NPN, SOT-723, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)

NPN 100mA 50V Digital Transistors(Bias Resistor Built-in Transistors)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTC024XMT2L
Status | Active
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1 [kΩ]

22

Emitter base Resistance R2 1 [kΩ]

47

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Output Current [A]

0.05

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Find Similar

Features:

1) Built-In bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
2) The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing off the input. They also have the advabtages if completely eliminating parasitic effects.
3) Only the on/off conditions need to be set for operation, making the circuit design easy.
4) Complementary PNP Type: DTA024X series.
6) Lead Free/RoHS Compliant.