ROHM Product Detail

Not Recommended for New Designs DTB523YM
PNP, SOT-723, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | DTB523YMT2L
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-12

Collector current Io (Ic) [A]

-0.5

Input resistance R1 1 [kΩ]

2.2

Emitter base Resistance R2 1 [kΩ]

10

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

140 to

Output Current [A]

0.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant