DTB523YE
PNP, SOT-416, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)
						
						
						
						
						DTB523YE
						
						PNP, SOT-416, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)
						 
						
						
					
				
			
		
			
				
				These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-416
JEITA Package
SC-75A
Number of terminal
3
Polarity
PNP
Supply voltage VCC 1[V]
-12
Collector current Io (Ic) [A]
-0.5
Input resistance R1 1 [kΩ]
2.2
Emitter base Resistance R2 1 [kΩ]
10
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
140 to
Output Current [A]
0.5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.9)
Features:
· Standard digital transistor· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant
