ROHM Product Detail

DTA144GU3
PNP, SOT-323, R2 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)

DTA144GU3 is an digital transistor (Resistor built-in type transistor), suitable for inverter and interface, driver.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | DTA144GU3T106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Emitter base Resistance R2 1 [kΩ]

47

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.1

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

68 to

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.1)

Find Similar

Features:

  • Built-In Biasing Resistors, R=47kΩ
  • Complementary NPN Types: DTC144GU3

Videos & Catalogs

 
Loading...