ROHM Product Detail

DTA043XUB
PNP, SOT-323FL, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTA043XUBTL
Status | Recommended
Package | UMT3F
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323FL

JEITA Package

SC-85

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1 [kΩ]

4.7

Emitter base Resistance R2 1 [kΩ]

10

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

35 to

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.05)

Find Similar

Features:

・ Built-In Biasing Resistors, R1 = 4.7kΩ,  R2 = 10kΩ
・ Built-in bias resistors enable the configuration of  an inverter circuit without connecting external  input resistors (see inner circuit) .
・ The bias resistors consist of thin-film resistors  with complete isolation to allow negative biasing  of the input. They also have the advantage of  completely eliminating parasitic effects.
・ Only the on/off conditions need to be set  for operation, making the circuit design easy.
・ Complementary PNP Types: DTA043X series
・ Lead Free/RoHS Compliant.