UMH25NFHA
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor) for automotive

NPN 100mA 50V digital transistor. Built-in bias resistors enable the configuration of an inverter circuit without external input resistors.

Product Detail

 
Part Number | UMH25NFHATN
Status | Active
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

47

Supply voltage VCC 2[V]

50

Collector current IC 2[A]

0.1

Input resistance R1 2[kΩ]

4.7

Emitter base Resistance R2 2[kΩ]

47

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

80 or more

Equivalent (Single Part)

DTC143Z / DTC143Z

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Two DTC143Z chips in a UMT6 package.
  • Mounting possible with UMT3 automatic mounting machines.
  • Transistor elements are independent, eliminating interference.
  • Mounting cost and area can be cut in half.

Similar Products

 

Different Grade

UMH25N   Grade| Standard StatusActive