ROHM Product Detail

UMH1NFHA
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor) for automotive

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Product Detail

 
Part Number | UMH1NFHATN
Status | Active
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

22

Emitter base Resistance R2 1[kΩ]

22

Supply voltage VCC 2[V]

50

Collector current IC 2[A]

0.1

Input resistance R1 2[kΩ]

22

Emitter base Resistance R2 2[kΩ]

22

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTC124E / DTC124E

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· Ultra-compact complex digital transistor
· Built-In Biasing Resistors
· Potential divider type
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

UMH1N   Grade| Standard Status|  Active