ROHM Product Detail

UMG5WNHZG (New)
Emitter Common Dual, 50V 100mA, SOT-353, Digital Transistor for automotive

UMG5WNHZG is a dual digital transistor integrating two DTC114Y transistors in a small SOT-353 (UMT5) package. The integration of two transistors in a single package helps reduce mounting cost and board space. It is suitable for inverter, interface, and driver applications. This product is AEC-Q101 qualified for automotive applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | UMG5WNHZGTR
Status | Recommended
Package | UMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

SOT-353

JEITA Package

SC-88A

Number of terminal

5

Polarity

NPN+NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

10

Emitter base Resistance R2 1[kΩ]

47

Supply voltage VCC 2[V]

50

Collector current IC 2[A]

0.1

Input resistance R1 2[kΩ]

10

Emitter base Resistance R2 2[kΩ]

47

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTC114Y / DTC114Y

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Two DTC114Y chips in a UMTpackage
  • Mounting cost and area can be cut in half.