ROHM Product Detail

DTDG14GPDHZG
NPN, TO-243 (SOT-89), R2 Alone Type Digital Transistor (with built-in resistor and zener diode) for automotive

DTDG14GPDHZG is a digital transistor (with built-in resistor and zener diode), suitable for driver. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | DTDG14GPDHZGT100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Supply Status ?

Recommended

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

60

Collector current Io (Ic) [A]

1

Emitter base Resistance R2 1[kΩ]

10

Collector-Emitter voltage VCEO1[V]

60

Collector current Io(Ic) [A]

1

Power Dissipation (PD)[W]

0.5

Mounting Style

Surface mount

GI hFE

300 to

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High hFE 300(Min.) (VCE/IC=2V/500mA)
  • Low saturation voltage.(VCE(sat)=400mV at IC/IB=500mA/5mA)
  • Built-in zener diode gives strong protection against reverse surge by L-load (an inductive load).