ROHM Product Detail

DTD114GCHZG
NPN, SOT-23, R2 Alone Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

DTD114GCHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Product Detail

 
Part Number | DTD114GCHZGT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.5

Emitter base Resistance R2 1[kΩ]

10

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.5

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Built-In Biasing Resistors, R = 10kΩ
  • Complementary PNP Types: DTB114GC HZG

Similar Products

 

Different Grade

DTD114GC   Grade| Standard StatusActive