ROHM Product Detail

DTC113ZEFRA
NPN, SOT-416, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

DTC113ZEFRA is a transistor with bias resistor, suitable for inverter. It is a highly reliable product for automotive.

New alternative products may be available.

Product Detail

 
Part Number | DTC113ZEFRATL
Status | Active
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

1

Emitter base Resistance R2 1[kΩ]

10

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

33 or more

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • 1) Built-In Biasing Resistors, R1 = 1kΩ, R2 = 10kΩ
  • 2) Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
  • 3) Only the on/off conditions need to be set for operation, making the circuit design easy.
  • 4) Complementary PNP Types: DTA113ZE FRA

Similar Products

 

Different Grade

DTC113ZE   Grade| Standard Status|  Active