ROHM Product Detail

DTA143TU3HZG
PNP, SOT-323, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

DTA143TU3HZG is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | DTA143TU3HZGT106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Supply Status ?

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1[kΩ]

4.7

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

20 to

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Built-In Biasing Resistor
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary NPN Types: DTC143TU3 HZG

Similar Products

 

Different Grade

DTA143TU3   Grade| Standard StatusRecommended

Videos & Catalogs

 
Loading...