ROHM Product Detail

DTA143EMHZG
PNP, SOT-723, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

DTA143EMHZG is a digital transistor (Resistor built-in type transistor), suitable for inverter and interface, driver. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | DTA143EMHZGT2L
Status | Recommended
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

4.7

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

30 or more

Output Current [A]

-0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Built-In Biasing Resistors, R1 = R2 = 4.7kΩ
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary NPN Types: DTC143EM HZG