ROHM Product Detail

UMF5N
PNP Low VCE(sat) Transistor + NPN Digital transistor

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMF5NTR
Status | Active
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

BIP_PNP+DTR_NPN

Supply voltage VCC 1[V]

50

Collector current IC 1[A]

0.1

Input resistance R1 1[kΩ]

47

Emitter base Resistance R2 1[kΩ]

47

hFE

68 to

Collector-Emitter voltage VCEO1[V]

-12

Collector current Io(Ic) [A]

-0.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

· Ultra-compact complex bipolar transistor
· Built-In Biasing Resistors
· For power management
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed