ROHM Product Detail

Not Recommended for New Designs EMF5
PNP Low VCE(sat) Transistor + NPN Digital transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMF5T2R
Package | EMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

BIP_PNP+DTR_NPN

Supply voltage VCC 1[V]

50

Collector current IC 1[A]

0.1

Input resistance R1 1[kΩ]

47

Emitter base Resistance R2 1[kΩ]

47

hFE

68 to

Collector-Emitter voltage VCEO1[V]

-12

Collector current Io(Ic) [A]

-0.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

· Ultra-compact complex bipolar transistor
· Built-In Biasing Resistors
· For power management
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed