NPN+NPN, VMT6, General Purpose Amplification Transistor - VT6X11

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | VT6X11T2R
Status | Recommended
Package | VMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

VMT6

JEITA Package

SC-105B

Package Size[mm]

1.2x1.2 (t=0.5)

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

20.0

Collector current Io(Ic) [A]

0.2

hFE

120 to 560

hFE (Min.)

120

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Compact complex bipolar power transistor
· For current mirror circuit
· Small Surface Mount Package
· Pb Free/RoHS Compliant