ROHM Product Detail

Last Time Buy VT6T12
PNP+PNP, VMT6, General Purpose Amplification Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | VT6T12T2R
Status | Last Time Buy
Package | VMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

VMT6

JEITA Package

SC-105B

Number of terminal

6

Polarity

PNP+PNP

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.1

hFE

120 to 560

hFE (Min.)

120

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Features:

· Compact complex bipolar power transistor
· For current mirror circuit
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed