ROHM Product Detail

Not Recommended for New Designs US6T8
PNP+PNP, SOT-363T, Driver Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | US6T8TR
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

PNP+PNP

Collector-Emitter voltage VCEO1[V]

-12

Collector current Io(Ic) [A]

-1.5

Collector-Emitter voltage VCEO2[V]

-12

Collector current(continuous) IC2[A]

-1.5

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Equivalent (Single Part)

2SB1709 / 2SB1709

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

· Compact complex bipolar power transistor
· For driver
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed