UMT4403U3
PNP, SOT-323, -40V -0.6A, Medium Power Transistor for Switching

UMT4403U3 is a transistor for audio frequency small signal amplifier. Complementary is the SST4401/UMT4401U3

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMT4403U3T106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-40

Collector current Io(Ic) [A]

-0.6

hFE

100 to 300

hFE (Min.)

100

hFE (Max.)

300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • BVCEO=-40V(Min.) at IC=-1mA
  • Complements the SST4401/UMT4401U3

Similar Products

 

Different Grade

UMT4403U3HZG   Grade| Automotive StatusRecommended
X

Most Viewed