ROHM Product Detail

Not Recommended for New Designs UML4N
PNP Low VCE(sat) Transistor + Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | UML4NTR
Package | UMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-353

JEITA Package

SC-88A

Number of terminal

5

Polarity

PNP+Di

Collector Power dissipation PC[W]

0.12

Collector-Emitter voltage VCEO1[V]

-12

Collector current Io(Ic) [A]

-0.5

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Reverse voltage VR (Diode) [V]

30

Forward Current Surge Peak IFSM (Diode) [A]

1

Mounting Style

Surface mount

Equivalent (Single Part)

2SA2018 / RB521S-30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.1x2.0 (t=1.0)

Features:

· Ultra-compact complex bipolar transistor
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed