UML23N
NPN General Purpose Amplification Transistor + Zener Diode

Developed small package complex TR with ZD. This realize simplification of monitoring device for power supply voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UML23NTR
Status | Active
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+Di

Collector Power dissipation PC[W]

0.12

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

hFE

120 to 270

hFE (Min.)

120

hFE (Max.)

270

Mounting Style

Surface mount

Equivalent (Single Part)

2SC2412K / VDZ6.8B

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.0)

Find Similar

Features:

· Very suitable complex transistor(+ Zener Di)
· For monitoring power supply voltage
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed