ROHM Product Detail

Last Time Buy QSZ4
NPN+PNP, SOT-25T, Driver Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QSZ4TR
Status | Last Time Buy
Package | TSMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-25T

Number of terminal

5

Polarity

NPN+PNP

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

2

Collector-Emitter voltage VCEO2[V]

-30

Collector current(continuous) IC2[A]

-2

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Equivalent (Single Part)

2SB1706 / 2SD2671

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Compact complex bipolar power transistor
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed