QST9
PNP+PNP, SOT-457T, Driver Transistor

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QST9TR
Status | Active
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

PNP+PNP

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-1

Collector-Emitter voltage VCEO2[V]

-30

Collector current(continuous) IC2[A]

-1

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Equivalent (Single Part)

2SB1710 / 2SB1710

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.0)

Find Similar

Features:

· Compact complex bipolar power transistor
· For driver
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed