ROHM Product Detail

Last Time Buy IMX4
NPN+NPN High frequency Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | IMX4T108
Status | Last Time Buy
Package | SMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457

JEITA Package

SC-74

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

0.05

Collector-Emitter voltage VCEO2[V]

20

Collector current(continuous) IC2[A]

0.05

hFE

56 to 180

hFE (Min.)

56

hFE (Max.)

180

Mounting Style

Surface mount

Equivalent (Single Part)

2SC3837K / 2SC3837K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.4)

Features:

· Ultra-compact complex bipolar transistor
· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed