ROHM Product Detail

Not Recommended for New Designs EMY1
NPN+PNP, SOT-553, General Purpose Amplification Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMY1T2R
Package | EMT5
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-553

JEITA Package

SC-107BB

Number of terminal

5

Polarity

NPN+PNP

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

Collector-Emitter voltage VCEO2[V]

-50

Collector current(continuous) IC2[A]

-0.15

hFE

120 to

hFE (Min.)

120

Mounting Style

Surface mount

Equivalent (Single Part)

2SA1037AK / 2SC2412K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

· Ultra-compact complex bipolar transistor
· General Purpose
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed