ROHM Product Detail

Not Recommended for New Designs EMT18
PNP+PNP, SOT-563, Low VCE(sat) Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMT18T2R
Package | EMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

PNP+PNP

Collector-Emitter voltage VCEO1[V]

-12

Collector current Io(Ic) [A]

-0.5

Collector-Emitter voltage VCEO2[V]

-12

Collector current(continuous) IC2[A]

-0.5

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Equivalent (Single Part)

2SA2018 / 2SA2018

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

· Ultra-compact complex bipolar transistor
· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed