ROHM Product Detail

Not Recommended for New Designs BSS63A
PNP, SOT-23, -100V -100mA, High-Voltage Amplifier Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BSS63AT116
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-100

Collector current Io(Ic) [A]

-0.1

hFE

30 to

hFE (Min.)

30

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Features:

  • High breakdown voltage. (BVCEO=-100V)
  • Complements the BSS64A
X

Most Viewed