BC857BU3
PNP, SOT-323, -45V -100mA, General Purpose Transistor

BC857BU3 is bipolar transistor for audio frequency small signal amplifier

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BC857BU3T106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-45

Collector current Io(Ic) [A]

-0.1

hFE

210 to 480

hFE (Min.)

210

hFE (Max.)

480

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.1)

Find Similar

Features:

N/A

Similar Products

 

Different Grade

BC857BU3HZG   Grade| Automotive StatusRecommended
X

Most Viewed