ROHM Product Detail

BC847BU3
NPN, SOT-323, 45V 100mA, General Purpose Amplification Transistor

BC847BU3 is bipolar transistor for audio frequency small signal amplifier

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BC847BU3T106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

45

Collector current Io(Ic) [A]

0.1

hFE

200 to 450

hFE (Min.)

200

hFE (Max.)

450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Similar Products

 

Different Grade

BC847BU3HZG   Grade| Automotive StatusRecommended

X

Most Viewed