ROHM Product Detail

Not Recommended for New Designs 2SCR586J
NPN, TO-263AB, 80V 5A, Power Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SCR586JGTLL
Package | LPTL
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-263AB (D2PAK)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

40

Collector-Emitter voltage VCEO1[V]

80

Collector current Io(Ic) [A]

5

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.1x10.1 (t=4.7)

Features:

  • Suitable for Power Driver.
  • Low VCE(sat) VCE(sat)=300mV(Max.). (IC/IB=2A/100mA)
X

Most Viewed