ROHM Product Detail

2SCR542F3
NPN, DFN2020-3S, 30V 3A, Middle Power Transistor

Middle power transistor 2SCR542F3 is suitable for Motor driver and LED driver, Power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SCR542F3TR
Status | Active
Package | HUML2020L3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

DFN2020-3S

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

1

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

3

hFE

200 to 500

hFE (Min.)

200

hFE (Max.)

500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

· Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed