ROHM Product Detail

2SCR513P5
NPN, SOT-89, 50V 1A, Medium Power Transistor

2SCR513P5 is Low saturation voltage and high speed switching transistor for low frequency amplifier.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | 2SCR513P5T100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

1

hFE

180 to 450

hFE (Min.)

180

hFE (Max.)

450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Find Similar

Features:

  • Low saturation voltage, typically
    VCE(sat)=0.35V(Max.)
    (IC/IB=500mA/25mA)
  • High speed switching
X

Most Viewed