2SCR502E3
NPN, SOT-416, 30V 0.5A, General Purpose Transistor

The NPN general purpose transistor 2SCR502E3 is designed for low frequency amplifiers.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SCR502E3TL
Status | Recommended
Package | EMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

0.5

hFE

200 to 500

hFE (Min.)

200

hFE (Max.)

500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.7)

Find Similar

Features:

  • General purpose.
  • Complementary PNP types : 2SAR502E3, 2SAR502U3
  • Collector current is large.
  • Low VCE(sat).

Similar Products

 

Different Grade

2SCR502E3HZG   Grade| Automotive StatusRecommended
X

Most Viewed