2SC5585
NPN, SOT-416, 12V 0.5A, Low VCE(sat) Transistor
						
						
						
						
						2SC5585
						
						NPN, SOT-416, 12V 0.5A, Low VCE(sat) Transistor 
						 
						
						
					
				
			
		
			
				
				Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-416
JEITA Package
SC-75A
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.15
Collector-Emitter voltage VCEO1[V]
12
Collector current Io(Ic) [A]
0.5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.9)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant