ROHM Product Detail

2SC3906K
NPN, SOT-346, 120V 50mA, General Purpose Amplification Transistor

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SC3906KT146
Status | Active
Package | SMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236 (SOT-346)

JEITA Package

SC-59

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

120

Collector current Io(Ic) [A]

0.05

hFE

180 to 560

hFE (Min.)

180

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.4)

Find Similar

Features:

· General Purpose
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed