ROHM Product Detail

Last Time Buy 2SC3838K
NPN, SOT-346, 11V 50mA, High frequency Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | 2SC3838KT146
Status | Last Time Buy
Package | SMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-236 (SOT-346)

JEITA Package

SC-59

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

11

Collector current Io(Ic) [A]

0.05

hFE

56 to 270

hFE (Min.)

56

hFE (Max.)

270

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.4)

Features:

· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed