ROHM Product Detail

2SC2412K
NPN, SOT-346, 50V 150mA, General Purpose Small Signal Amplifier

2SC2412K is a transistor with low Cob. Complementary is 2SA1037AK.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SC2412KT146
Status | Active
Package | SMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-236 (SOT-346)

JEITA Package

SC-59

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.3)

Find Similar

Features:

  • Low Cob.Cob=2.0pF(Typ.)
  • Complements the 2SA2029/2SA1774EB/
    2SA1774E3/2SA1576UB/2SA1576U3/2SA1037AK.
X

Most Viewed