2SB1590K
PNP, SOT-346, -15V -1A, Low VCE(sat) Transistor
2SB1590K
PNP, SOT-346, -15V -1A, Low VCE(sat) Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-236 (SOT-346)
JEITA Package
SC-59
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-15
Collector current Io(Ic) [A]
-1
hFE
120 to 270
hFE (Min.)
120
hFE (Max.)
270
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.8x2.9 (t=1.4)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant