2SARA41C
PNP, SOT-23, -120V -50mA, High-Voltage Amplifier Transistor

2SARA41C is a transistor for high-voltage amplifier. Complementary is the 2SCRC41C/2SC4102U3

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SARA41CT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-120

Collector current Io(Ic) [A]

-0.05

hFE

180 to 560

hFE (Min.)

180

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

  • High breakdown voltage (BVCEO=-120V)
  • Complements the 2SCRC41C/2SC4102U3

Similar Products

 

Different Grade

2SARA41CHZG   Grade| Automotive StatusActive
X

Most Viewed