ROHM Product Detail

Not Recommended for New Designs 2SAR586J
PNP, TO-263AB, -80V -5A, Power Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SAR586JGTLL
Package | LPTL
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263AB (D2PAK)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

40

Collector-Emitter voltage VCEO1[V]

-80

Collector current Io(Ic) [A]

-5

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.1x10.1 (t=4.7)

Features:

  • Suitable for Power Driver
  • Complementary NPN Types : 2SCR586J
  • Low VCE(sat)
    VCE(sat)=-320mV(Max.)
    (IC/IB=-2A/-100mA)
X

Most Viewed