ROHM Product Detail

2SAR563F3
Small and Excellent Thermal Conductivity, PNP -6A -50V Middle Power Transistor

2SAR563F3 is a middle power transistor with Low VCE(sat), suitable for low frequency amplifier. HUML2020L3 (DFN2020-3S) is a small leadless surface mount package with excellent thermal and electrical conductivity.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | 2SAR563F3TR
Status | Active
Package | HUML2020L3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

DFN2020-3S

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

1

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-6

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

  • Suitable for Middle Power Driver.
  • Low VCE(sat)
    VCE(sat)=-400mV(Max.).
    (IC/IB=-3A/-150mA)
  • High collector current.
    IC=-6A(max),ICP=-12A(max)
  • Leadless small SMD package (HUML2020L3)
    Excellent thermal and electrical conductivity.
X

Most Viewed