2SAR513P5
PNP, SOT-89, -50V -1A, Medium Power Transistor

2SAR513P5 is Low saturation voltage and high speed switching transistor for low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SAR513P5T100
Status | Recommended
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-89

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-1

hFE

180 to 450

hFE (Min.)

180

hFE (Max.)

450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Find Similar

Features:

  • Low saturation voltage, typically
    VCE(sat)=-400mV(Max.)
    (IC/IB=-500mA/-25mA)
  • High speed switching
X

Most Viewed