ROHM Product Detail

2SAR512P5
PNP, SOT-89, -30V -2A, Medium Power Transistor

2SAR512P5 is Low saturation voltage and high speed switching transistor for low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SAR512P5T100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-2

hFE

200 to 500

hFE (Min.)

200

hFE (Max.)

500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Find Similar

Features:

  • Low saturation voltage, typically
    VCE(sat)=-0.4V(Max.)
    (IC/IB=-700mA/-35mA)
  • High speed switching
X

Most Viewed