ROHM Product Detail

2SAR372P5
PNP, SOT-89, -120V -0.7A, Middle Power Transistor

2SAR372P5 is middle power transistor for low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SAR372P5T100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-120

Collector current Io(Ic) [A]

-0.7

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Find Similar

Features:

  • Suitable for Middle Power Driver.
  • Complementary NPN Types: 2SCR372P5
  • Low VCE(sat): VCE(sat)=-360mV(Max.) (IC/IB=-500A/-50mA)
X

Most Viewed