2SAR293P5
PNP, SOT-89, -30V -1A, Middle Power Driver

2SAR293P5 is Low VCE(sat) Middle Power Driver Transistor for Low Frequency Amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SAR293P5T100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-243

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-1

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4.0 (t=1.7)

Find Similar

Features:

  • Suitable for Middle Power Driver.
  • Low VCE(sat)
X

Most Viewed