ROHM Product Detail
Not Recommended for New Designs
2SA2094
PNP, SOT-346T, -60V -2A, High Speed Switching Transistor
Not Recommended for New Designs
2SA2094
PNP, SOT-346T, -60V -2A, High Speed Switching Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SA2094
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | 2SA2094TL | 2SAR553RHZGTL |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TSMT3 | TSMT3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-346T | SOT-346T |
| Package Size [mm] | 2.8x2.9 (t=1.0) | 2.8x2.9 (t=1.0) |
| Number of terminal | 3 | 3 |
| Polarity | PNP | PNP |
| Collector Power dissipation PC [W] | 0.5 | - |
| Collector-Emitter voltage VCEO1 [V] | -60.0 | -50.0 |
| Collector current Ic [A] | -2.0 | -2.0 |
| hFE | 120 to 270 | 180 to 450 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-96 | SC-96 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
| Common Standard | - | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X