2SA2071P5
PNP, SOT-89, -60V -3A, Power Transistor

2SA2071P5 is a power transistor for high speed switching.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SA2071P5T100
Status | Active
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-243

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-60

Collector current Io(Ic) [A]

-3

hFE

120 to 270

hFE (Min.)

120

hFE (Max.)

270

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4.0 (t=1.7)

Find Similar

Features:

  • High speed switching.
  • Low saturation voltage. (Typ.:-200mV at IC=-2A, lB=-0.2A)
  • Strong discharge power for inductive load and capacitance load.
  • Complements the 2SC5824.
X

Most Viewed