ROHM Product Detail

2SA2030
PNP, SOT-723, -12V -0.5A, Low VCE(sat) Transistor

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | 2SA2030T2L
Status | Recommended
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-12

Collector current Io(Ic) [A]

-0.5

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Find Similar

Features:

  • High current.
  • Collector-Emitter saturation voltage is low.
    VCE(sat)≦250mA at IC=-200mA/IB=-10mA
X

Most Viewed