ROHM Product Detail

2SA2018
PNP, SOT-416, -12V -0.5A, Low VCE(sat) Transistor

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SA2018TL
Status | Active
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-12

Collector current Io(Ic) [A]

-0.5

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Find Similar

Features:

· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed