ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						2SA1576A
PNP General Purpose Amplification Transistor
						
						
							
								Not Recommended for New Designs
							
						
						
						
						2SA1576A
						
						PNP General Purpose Amplification Transistor
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For 2SA1576A
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | 2SA1576AT106 | 2SA1576U3T106 | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended | 
| Package | UMT3 | UMT3 | 
| Unit Quantity | 3000 | 3000 | 
| Minimum Packing Quantity | 3000 | 3000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | SOT-323 | SOT-323 | 
| Package Size [mm] | 2.1x2.0 (t=1.0) | 2.1x2.0 (t=1.0) | 
| Number of terminal | 3 | 3 | 
| Polarity | PNP | PNP | 
| Collector Power dissipation PC [W] | 0.2 | 0.2 | 
| Collector-Emitter voltage VCEO1 [V] | -50.0 | -50.0 | 
| Collector current Ic [A] | -0.15 | -0.15 | 
| hFE | 120 to 560 | 120 to 390 | 
| Mounting Style | Surface mount | Surface mount | 
| JEITA Package | SC-70 | SC-70 | 
| Storage Temperature (Min.)[°C] | -55 | -55 | 
| Storage Temperature (Min.)[°C] | 150 | 150 | 
 
									
		Show / Hide Parameters
		
		
	
		X